IESNA:LM-63-2002
[TEST]P956903
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27484
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3010.9 3288.6 3590.6 3911.4 4189 4421.7 4598 4701.2 4718.1 4667.4
4614.9 4611.1 4643 4712.4 4875.6 5282.7 6293.9 7811.5 9164.1 10203.4
11002.6 11756.7 12437.7 13077.4 13507 12887.9 10432.3 7297.5 5046.4 3393.6
1431.4 454 215.7 93.8 30 0 0
3010.9 3294.2 3613.1 3922.7 4202.2 4434.8 4622.4 4725.6 4740.6 4695.6
4637.4 4635.5 4659.9 4731.2 4898.2 5217.1 6087.5 7567.7 9075.9 10152.7
10983.8 11820.5 12460.2 13086.8 13550.1 13150.5 10876.9 7766.5 5288.4 3519.3
1523.3 493.4 251.4 110.7 39.4 0 0
3010.9 3290.5 3600 3898.3 4164.7 4386 4556.7 4663.7 4674.9 4635.5
4592.4 4584.9 4611.1 4682.4 4841.9 5140.2 5847.4 7181.2 8682 9848.8
10711.8 11619.8 12480.8 13270.6 13938.5 14129.8 12599 9803.8 6614.7 4296
1988.5 784.2 440.9 243.9 112.6 37.5 0
3010.9 3267.9 3555 3840.1 4080.2 4284.7 4447.9 4532.3 4560.5 4543.6
4511.7 4508 4530.5 4564.2 4658 4847.5 5170.2 5913.1 7181.2 8637
9931.4 11133.9 12360.8 13516.4 14621.3 15484.3 16067.7 16114.6 15105.3 11983.7
6734.7 2410.6 968 517.8 238.2 54.4 0
3010.9 3230.4 3483.7 3744.4 3971.4 4164.7 4318.5 4421.7 4468.6 4479.8
4477.9 4489.2 4521.1 4551.1 4611.1 4748.1 4988.2 5350.3 6027.5 7171.8
8667 10263.4 11869.3 13540.7 14919.6 16221.5 17499 18926.7 20039.1 19221.2
15206.6 8376.2 3296.1 1474.5 622.8 63.8 0
3010.9 3209.8 3433 3658.1 3864.5 4054 4207.8 4327.9 4393.5 4440.4
4474.2 4528.6 4611.1 4676.8 4738.7 4836.2 5044.5 5378.4 5888.7 6513.4
7434.5 8640.7 10013.9 11488.4 13009.8 14696.3 16579.8 18791.6 21838.2 23648.5
21635.6 16262.8 8845.2 3155.4 784.2 45 0
3010.9 3198.5 3418 3645 3845.7 4035.2 4198.4 4316.6 4387.9 4432.9
4479.8 4534.2 4613 4682.4 4755.6 4864.4 5067 5395.3 5909.3 6571.5
7455.1 8637 9978.3 11422.8 12974.2 14679.5 16604.2 18932.3 21834.4 23539.7
21341 15951.4 8802 3219.2 774.8 50.7 0
3010.9 3161 3341.1 3538.1 3727.6 3911.4 4076.5 4215.3 4314.7 4391.6
4472.3 4569.9 4676.8 4766.8 4855 4980.7 5183.3 5496.6 5961.8 6595.9
7402.6 8389.3 9573.1 10936.9 12478.9 14214.2 16108.9 18155.6 20669.4 22590.4
19964.1 12467.7 5656 1924.7 457.7 39.4 0
3010.9 3136.6 3271.7 3427.4 3596.2 3766.9 3935.8 4084 4219.1 4337.2
4461.1 4579.2 4691.8 4791.2 4903.8 5067 5301.5 5663.6 6207.6 6950.5
7933.5 9106 10466 11951.8 13463.8 15054.7 16688.6 18423.9 20149.8 20731.3
18420.1 12345.8 5310.9 1592.7 641.6 178.2 0
3010.9 3093.5 3191 3303.6 3444.3 3598.1 3748.2 3903.9 4046.5 4190.9
4337.2 4470.4 4583 4703.1 4830.6 4982.6 5218.9 5597.9 6183.2 7036.8
8147.3 9428.6 10800 12190 13574.5 14964.6 16396 17767.3 18392 17200.8
13544.5 6794.8 1834.7 696 378.9 105.1 0
3010.9 3048.5 3097.2 3176 3281.1 3395.5 3532.5 3665.6 3810.1 3945.2
4102.7 4254.7 4404.8 4562.4 4725.6 4920.7 5188.9 5605.4 6232 7168.1
8396.8 9854.5 11261.4 12473.3 13522 14514.4 15321 15512.4 14536.9 11876.8
7410.1 2708.9 544 167 58.2 20.6 0
3010.9 3025.9 3046.6 3106.6 3192.9 3288.6 3403 3521.2 3648.8 3785.7
3932 4082.1 4247.2 4416 4603.6 4828.7 5123.3 5556.6 6164.4 6997.4
8113.6 9408 10595.5 11334.6 11674.2 11736.1 11484.7 10689.3 9231.6 7078
4166.5 1418.2 322.7 91.9 26.3 11.3 0
3010.9 2995.9 2997.8 3029.7 3087.8 3159.1 3245.4 3337.3 3429.3 3515.6
3611.2 3699.4 3802.6 3902 4010.8 4142.1 4335.4 4639.3 5119.5 5819.3
6717.8 7629.6 8258 8346.2 7843.4 6909.2 5573.5 3913.3 2230.5 1020.5
437.1 165.1 61.9 24.4 11.3 1.9 0
3010.9 2943.4 2904 2881.5 2862.7 2829 2770.8 2678.9 2556.9 2412.5
2247.4 2072.9 1898.5 1742.8 1622.7 1534.5 1470.8 1446.4 1572.1 1862.8
2185.5 2450 2435 2007.3 1407 938 649.1 452.1 302 187.6
118.2 75 37.5 15 3.8 0 0
3010.9 2894.6 2804.6 2692 2530.7 2330 2093.6 1829.1 1547.7 1271.9
1071.2 966.1 943.6 953 984.9 1013 1035.5 1037.4 1013 962.4
906.1 849.8 789.8 724.1 637.8 530.9 414.6 298.3 223.2 163.2
105.1 61.9 24.4 9.4 3.8 0 0
3010.9 2851.5 2690.1 2474.4 2178 1853.5 1513.9 1213.8 1041.2 983
953 926.7 906.1 885.5 874.2 866.7 857.3 836.7 791.7 726
660.3 594.7 530.9 457.7 384.6 320.8 273.9 232.6 183.8 125.7
63.8 31.9 15 5.6 0 0 0
3010.9 2808.3 2581.3 2236.2 1853.5 1465.1 1159.3 1043 1009.3 981.1
953 924.9 896.7 868.6 827.3 780.4 726 662.2 592.8 525.3
461.5 405.2 360.2 324.5 290.8 258.9 225.1 178.2 121.9 82.5
54.4 30 13.1 5.6 0 0 0
3010.9 2782.1 2472.5 2069.2 1615.2 1232.5 1076.8 1044.9 1014.9 983
956.7 924.9 891.1 849.8 797.3 731.6 660.3 587.2 510.3 435.2
373.3 333.9 305.8 279.5 251.4 223.2 191.3 152 120.1 95.7
69.4 45 15 1.9 0 0 0
3010.9 2744.5 2367.5 1889.1 1420.1 1142.5 1080.6 1050.5 1020.5 988.6
960.5 930.5 894.8 846.1 780.4 711 626.6 542.2 450.2 384.6
341.4 315.2 294.5 272 247.6 217.6 180.1 148.2 123.8 97.6
71.3 45 13.1 0 0 0 0
3010.9 2740.8 2333.7 1819.7 1345.1 1131.2 1091.8 1059.9 1028 998
968 934.2 898.6 846.1 782.3 697.9 602.2 506.5 427.7 367.7
330.2 305.8 283.3 258.9 230.7 195.1 155.7 129.4 105.1 80.7
54.4 30 7.5 0 0 0 0
3010.9 2740.8 2309.3 1782.2 1313.2 1131.2 1099.3 1067.4 1031.8 998
968 936.1 900.5 853.6 793.5 711 609.7 508.4 422.1 358.3
320.8 298.3 275.8 249.5 217.6 172.6 133.2 110.7 90 67.5
43.1 16.9 1.9 0 0 0 0
3010.9 2750.2 2320.6 1787.8 1313.2 1131.2 1099.3 1067.4 1033.7 1001.8
969.9 938 904.2 859.2 799.2 707.2 605.9 500.9 414.6 352.7
318.9 296.4 272 247.6 213.9 161.3 125.7 105.1 82.5 60
37.5 13.1 0 0 0 0 0
